HUBBELL CANADA
2x2 Flush Duplex Series, Service Fitting, Brass Finish
Image of PT2X2SFBRS 2x2 Flush Duplex Series, Service Fitting, Brass Finish

2x2 Flush Duplex Series, Service Fitting, Brass Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT2X2SFBRS

Fire-Rated Poke-Through 2x2 Flush Duplex Series, Service Fitting

  • Top Service Fitting with Prewired 20A Duplex Receptacle
  • 2-Installed Cat 6 Hubbell Xcelerator Jacks
  • Non-metallic Cover with Brushed Brass Flange

General

Application - For Use On

Carpet

Catalog Number

PT2X2SFBRS

Color

EU RoHS Indicator

No

Item Type

Knockouts

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) Prewired 20A Duplex Receptacle; (2) Installed Cat 6 Jacks

Style

FRPT Fittings

UPC

783585531953

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Knockouts

Number Of Outlets

(1) Prewired 20A Duplex Receptacle; (2) Installed Cat 6 Jacks

Logistics

Carton Quantity

10