HUBBELL CANADA
Image of 2952 3 EMT in. Compression Coupling

3 EMT in. Compression Coupling

Brand: Raco

Catalog ID: 2952

3 EMT in. Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2952

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel

UPC

050169029527

Dimensions

Dimensions

4.961 in x 4.047 in x 4.047 in

Height

4.047 in

Length

4.961 in

Trade Size

3 in

Weight

2.585 lb

Width

4.047 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

567