HUBBELL CANADA
Image of 822 3-Gang Box Device Cover, Raised 3/4 in., Fits 952 or 942 Box

3-Gang Box Device Cover, Raised 3/4 in., Fits 952 or 942 Box

Brand: Raco

Catalog ID: 822

3-Gang Box Device Cover, Raised 3/4 in., Fits 952 or 942 Box

  • RACO® device covers also fit next smaller box, i.e. three gang cover fits two or three gang box
  • The key-hole allows for installation of cover without removing the box screws
  • 15.3 cu. in. capacity

General

Catalog Number

822

Color

EU RoHS Indicator

Yes

Material

822

Number of Gang(s)

3-Gang

Paintable/Stainable

Yes

Type

Device Cover

UPC

050169008225

Dimensions

Cubic Capacity

15.3 cu.in

Dimensions

0.75 in x 8.875 in x 4.5 in

Height

4.5 in

Length

0.75 in

Raised Height

0.75 in

Weight

0.66 lb

Width

8.875 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1600