HUBBELL CANADA
3-Gang, Rectangular Galvanized Stamped Steel Box, Deep, Fully Adjustable, Brass Top
Image of B2433 3-Gang, Rectangular Galvanized Stamped Steel Box, Deep, Fully Adjustable, Brass Top
Discontinued

3-Gang, Rectangular Galvanized Stamped Steel Box, Deep, Fully Adjustable, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2433

Flush Concrete Floor Box Series, 3-Gang, Rectangular Galvanized Stamped Steel Box, Deep, Fully Adjustable, Brass Top

  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

Application - For Use On

Concrete

Catalog Number

B2433

Color

Construction

EU RoHS Indicator

No

Knockouts

Material

Galvanized Stamped Steel

Mounting Method

Cast Into Concrete

Number of Gang(s)

3-Gang

Size

3-Gang

Specifications

  • Collar Material - Brass
  • Cubic Capacity - 50.8 cu. in. (832.5 cm3)
  • Min. Depth of Pour - 3.75" (95.3)
  • Size - 3-Gang

Type

UPC

783585100234

Dimensions

Dimensions

4.81 in x 12.5 in x 3.72 in

Height

3.72 in

Length

4.81 in

Size

3-Gang

Width

12.5 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

Mounting Method

Cast Into Concrete

Number of Gang(s)

3-Gang