HUBBELL CANADA
3 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable
Image of 2212 3 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

3 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

Brand: Raco

Catalog ID: 2212

3 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable.

  • All malleable construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
MC_BX_CONDUIT LOGO

General

Catalog Number

2212

Conduit Type

  • Flexible Metal Conduit
  • Armored Cable/Metal Clad (AC/MC)

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Malleable Iron

UPC

050169022122

Dimensions

Dimensions

8.969 in x 5.063 in x 6.54 in

Height

6.54 in

Length

8.969 in

Trade Size

3 in

Weight

5.525 lb

Width

5.063 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

1

Pallet Quantity

224