
Brand: Bell
Catalog ID: 5694-0
Catalog Number
5694-0
Color
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Landscape
Glass/Lens Type
Clear
Light Source
Incandescent
Lighting Kit
No
Material
Glass
Mounting Type
Ground
Number of Housings Included
1
Type
Replacement Globe
UPC
050169569405
Waterproof
No
Weather Resistant
Yes
Depth
5 in
Height
3.25 in
Package Height
3.25 in
Package Length
5 in
Package Weight
0.867 lb
Package Width
3.25 in
Width
3.25 in
Lamp Wattage
40 W
Primary Voltage
120 V
Wattage Range
0-40 W
Certified Listed
cULus Listed
ENERGY STAR Certified
No
EU RoHS Indicator
Contact Manufacturer
Adjustable Lamp Head
No
Waterproof
No
Weather Resistant
Yes
Number of Housings Included
1
Carton Quantity
4
Packaging Type
Box
Pallet Quantity
560
Standard Package
4