MI LISTA
HUBBELL CANADA
Image of RR430PM 30 Amp Dryer Outlet, Residential Grade, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, Black
Image of RR430PM 30 Amp Dryer Outlet, Residential Grade, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, Black
play
Tradeselect Devices

30 Amp Dryer Outlet, Residential Grade, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, Black

O

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: RR430PM

TradeSelect 30A 125/250V 4-Wire Dryer Outlet, 14-30R, Panel Mount, Black

Ensure performance with the TradeSelect Straight Blade Single Panel Mount Receptacle, perfect for both residential and commercial settings. This 30 Amp Dryer Outlet supports high-powered dryers with a 125/250V capacity and a secure 3-pole, 4-wire grounding system. Its durable design and easy installation make it ideal for enhancing your laundry setup. Compatible with most dryers, this receptacle is a reliable and efficient choice for your electrical needs.

  • High Compatibility: Fits most dryer models with a NEMA 14-30R configuration
  • Safe and Secure: Features a 3-pole, 4-wire grounding system
  • Easy Installation: Designed for straightforward panel mounting

Equipped with a robust 3-pole, 4-wire grounding system, this 30 Amp Dryer Outlet ensures maximum safety and efficiency for your laundry appliances.

Detalles del producto

General

Application

Residential Range and Dryer Devices

Catalog Number

RR430PM

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Series

Heavy Duty

Type

Single Receptacle

UPC

883778100727

Dimensiones

Display Size

Standard Sized Product

Clasificaciones Eléctricas

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

7500

Relacionado con el Conductor

Number Of Wires

4-Wire

Wire Size

#10 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Nema Rating

14-30R

Logística

Carton Quantity

50

Recursos y descargas

Médias

Videos

play
Tradeselect Devices