
Brand: Burndy
Catalog ID: 31SWBOX
Application
Designed to prevent a nut from loosening
Catalog Number
31SWBOX
Connector Type
Washer - Flat
EU RoHS Indicator
Yes
Material
Silicon Bronze
Sub Brand
HARDWARE WASHER, DURIUM
Trade Name
DURIUM™
Type
Split Lock Washer
UPC
781810012574
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.312
Dimension - Inside Diameter inch
0.326
Dimension - Outside Diameter inch
0.586
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.31 in
Certification - CSA Approved
No
Certification - ETL
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Flat
Carton Quantity
50