HUBBELL CANADA
Image of 336100 336100, Large Tap Cover
Image of 336100 336100, Large Tap Cover

336100, Large Tap Cover

Brand: Burndy

Catalog ID: 336100

CPI Tap Covers are used to electrically insulate WEJTAP™ connectors from neighboring connectors on adjacent phases, exposed ground conductors, nearby grounded structures or vegetation. These covers are intended for casual contact only and are not for use as personal protection. Typical applications are 600-volt maximum insulated-conductor overhead applications.

  • 600 Volt Maximum overhead application rating.
  • One size fits connectors ranging from 336.4 through 1272AAC.
  • Easy one hinge design with self locking closure.
  • Louvered side panels for ventilation and ease of installation.
  • Made from UV inhibited, injection molded polypropylene for durability and resistance to cold cracking.

General

Catalog Number

336100

Product Type

Tap Accessories

Type

Accessory Parts

UPC

621945683242

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in