
Brand: Burndy
Catalog ID: 336875
Catalog Number
336875
Type
Stirrups
UPC
621945683327
Dimension - Bail Size
2/0
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: 266.8-397.5 ACSR, 2/0 Bail
Carton Quantity
10