
Brand: Raco
Catalog ID: 3303
Catalog Number
3303
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Item Type
4D
Material
Malleable Iron
UPC
050169033036
Dimensions
1.469 in x 1.38 in x 1.938 in
Height
1.938 in
Length
1.469 in
Trade Size
3/4 in
Weight
0.228 lb
Width
1.38 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Squeeze
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
14400