
Brand: Raco
Catalog ID: 1943

Catalog Number
1943
Conduit Type
EMT
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Malleable Iron
UPC
050169019436
Dimensions
1.828 in x 1.125 in x 1.75 in
Height
1.75 in
Length
1.828 in
Trade Size
3/4 in Flex to 3/4 in EMT
Weight
0.238 lb
Width
1.125 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Squeeze
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7200