HUBBELL CANADA
3/4 in. Hubs - Form 3 Liquidtight Strain Relief Cord Connector, Cable Range .250 - .375
Image of 3703-1 3/4 in. Hubs - Form 3 Liquidtight Strain Relief Cord Connector, Cable Range .250 - .375

3/4 in. Hubs - Form 3 Liquidtight Strain Relief Cord Connector, Cable Range .250 - .375

Brand: Raco

Catalog ID: 3703-1

3/4 in. Hubs - Form 3 Liquidtight Strain Relief Cord Connector, Cable Range .250 - .375

  • All steel/malleable construction provides mechanical strength
  • Unique Neoprene grommet design - grommet is forced up and around the cord when the nut is tightened for a positive liquidtight seal
  • Washers have size range imprinted for identification - eliminates misidentifying inventory
  • Use RACO locknuts and sealing washers to complete a liquidtight installation on a sheet metal box or panel
  • All metallic components are zinc electroplated for corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • 3/8 in. to 1 in. Steel, 1-1/4 in. to 1-1/2 in. Malleable Iron bodies and nuts
  • Additional sizes available
LT CORD

General

Catalog Number

3703-1

Conduit Type

Liquidtight

Connector Type

Strain-Relief

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Steel/Malleable Iron

UPC

050169370315

Dimensions

Dimensions

1.484 in x 1.406 in x 1.406 in

Form Size

3 in

Height

1.406 in

Length

1.484 in

Trade Size

3/4 in

Weight

0.206 lb

Width

1.406 in

Conductor Related

Cable Range

0.250 - 0.375 in

Certifications And Compliance

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Configuration

Connector Type

Strain-Relief

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7600