
Brand: Bell
Catalog ID: 5270-5
Catalog Number
5270-5
Color
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Material
Die Cast Zinc
Type
Closure Plugs
UPC
050169527054
Cubic Capacity
0.295829 cu.in
Depth
0.29 in
Height
1.01 in
Package Height
1.031 in
Package Length
0.313 in
Package Weight
0.117 lb
Package Width
1.031 in
Width
1.01 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
12
Minimum Pack Quantity
1
Packaging Type
Blistercard
Pallet Quantity
3888