HUBBELL CANADA
3/4 in. Rigid/IMC or EMT Set-Screw Coupling
Image of 1433 3/4 in. Rigid/IMC or EMT Set-Screw Coupling

3/4 in. Rigid/IMC or EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 1433

3/4 in. Rigid/IMC or EMT Set-Screw Coupling

  • All steel construction ensures mechanical protection
  • All components are zinc electroplated for corrosion protection
  • UPC bar code fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available
Conduit

General

Catalog Number

1433

Conduit Type

Rigid/IMC

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel

UPC

050169014332

Dimensions

Dimensions

2.656 in x 1.063 in x 1.063 in

Height

1.063 in

Length

2.656 in

Trade Size

3/4 in

Weight

0.234 lb

Width

1.063 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

6000