HUBBELL CANADA
370GSA - 1" Stamp Aluminum Duraloy 7 Conduit Cover w/ gasket
Image of 370GSA 370GSA - 1" Stamp Aluminum Duraloy 7 Conduit Cover w/ gasket

370GSA - 1" Stamp Aluminum Duraloy 7 Conduit Cover w/ gasket

Brand: Killark

Catalog ID: 370GSA

1" Stamp Aluminum Duraloy 7 Conduit Cover w/ gasket,

  • Stamped aluminum
  • Natural finish
  • Gasketed 316 stainless steel screws
  • Neoprene gasket

Aluminum. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

370GSA

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Duraloy 7 Series

Type

Conduit Body Cover With Gasket

UPC

783936093819

Dimensions

Diameter - Outside

1.28 in

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.13

Height

1 in

Hub Size

1"

Length

5 in

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20