
Brand: Raco
Catalog ID: 3201

Catalog Number
3201
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169032015
Dimensions
2.016 in x 1.375 in x 1.33 in
Height
1.33 in
Length
2.016 in
Trade Size
3/8 in
Weight
0.088 lb
Width
1.375 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Squeeze
Carton Quantity
50
Pallet Quantity
20250