HUBBELL CANADA
3/8 in. 90 Degree Flex/AC Squeeze Connector, Uninsulated
Image of 2691 3/8 in. 90 Degree Flex/AC Squeeze Connector, Uninsulated

3/8 in. 90 Degree Flex/AC Squeeze Connector, Uninsulated

Brand: Raco

Catalog ID: 2691

3/8 in. 90 Degree Flex/AC Squeeze Connector, Uninsulated

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available
MC_BX

General

Catalog Number

2691

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Steel

UPC

050169026915

Dimensions

Dimensions

1.78 in x 1.781 in x 1.35 in

Height

1.35 in

Length

1.78 in

Package Height

7.48 in

Package Length

5.11 in

Package Weight

4.4 lb

Package Width

3.54 in

Trade Size

3/8 in

Weight

0.088 lb

Width

1.781 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

500

Pallet Quantity

20000