HUBBELL CANADA
3/8 in. Flex/AC 90 Degree Squeeze Connector, Uninsulated, for FMC/AC/MC Cable
Image of 2201 3/8 in. Flex/AC 90 Degree Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

3/8 in. Flex/AC 90 Degree Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

Brand: Raco

Catalog ID: 2201

3/8 in. 90 Degree Squeeze Connector, Uninsulated, for FMC/AC/MC Cable.

  • All malleable construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
MC_BX_CONDUIT LOGO

General

Catalog Number

2201

Conduit Type

  • Flexible Metal Conduit
  • Armored Cable/Metal Clad (AC/MC)

Connector Type

Squeeze

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Malleable Iron

UPC

050169022016

Dimensions

Dimensions

2.016 in x 1.375 in x 1.32 in

Height

1.32 in

Length

2.016 in

Trade Size

3/8 in

Weight

0.087 lb

Width

1.375 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

50

Pallet Quantity

20250