HUBBELL CANADA
4-11/16 in. Adjustable Mud Ring, Single Device
Image of 868AMR 4-11/16 in. Adjustable Mud Ring, Single Device

4-11/16 in. Adjustable Mud Ring, Single Device

Brand: Raco

Catalog ID: 868AMR

4-11/16 in. Adjustable Mud Ring, Single Device

Maintain code-compliant installations in hospitals, health care and multi-family applications. Great for use with ceramic tile.

  • 1/2 in. to 1-3/8 in. adjustability range
  • Depth adjusted by 2 screws located on opposite sides
  • Cubic Capacity: 4 cu in min/9.5 cu in max
  • Adjustment screws are clearly visible and accessible even after device is installed
  • All screws are inside of ring eliminating damaged from router
  • For use with 2-1/8 in. deep boxes
  • UL Listed

General

Catalog Number

868AMR

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

4-11/16 in

Type

UPC

050169808689

Dimensions

Actual Depth

1.41 in

Height

4.75 in

Size

4-11/16 in

Weight

0.566 lb

Width

4.75 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Pallet Quantity

2625