HUBBELL CANADA
4-11/16 in. Square Cover, 2-Device, 1 in. Raised
Image of 819 4-11/16 in. Square Cover, 2-Device, 1 in. Raised

4-11/16 in. Square Cover, 2-Device, 1 in. Raised

Brand: Raco

Catalog ID: 819

4-11/16 in. Square Cover, 2-Device, 1 in. Raised

  • Partition divides 4 in. square boxes into two compartments
  • Use partitions with two-device covers which have a slot for the partition
  • Helpful hint: Assemble the box with the partition in place before breaking off at the scored tab. This will prevent you from breaking off more tab than needed
  • 15.0 cu. in. capacity
  • Made from zinc, pre-coated, steel
  • Key-hole allows for installation of cover without removing the box screws
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances, and installation instructions

General

Catalog Number

819

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

819

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4-11/16 in

Type

Mud Ring

UPC

050169008195

Dimensions

Cubic Capacity

12 cu.in

Dimensions

1 in x 4.688 in x 4.688 in

Height

4.688 in

Length

1 in

Raised Height

1 in

Size

4-11/16 in

Weight

0.396 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2250