
Brand: Raco
Catalog ID: 855
Catalog Number
855
Color
Drawn or Welded
Drawn
Material
855
Number of Gang(s)
2-Gang
Paintable/Stainable
Yes
Size
4-11/16 x 4 in
Type
UPC
050169008553
Cubic Capacity
8.3 cu.in
Dimensions
4.75 in x 4.75 in x 0.625 in
Height
0.625 in
Length
4.75 in
Raised Height
0.625 in
Size
4-11/16 x 4 in
Weight
0.249 lb
Width
4.75 in
Certified Listed
cULus Listed
Number of Gang(s)
2-Gang
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
3600