HUBBELL CANADA
Image of 72C1 4-11/16 In. Square Cover, Flat Cover, Blank (50-Pack), 72C1
Image of 72C1 4-11/16 In. Square Cover, Flat Cover, Blank (50-Pack), 72C1
play
3D View
Image of 72C1 4-11/16 In. Square Cover, Flat Cover, Blank (50-Pack), 72C1

4-11/16 In. Square Cover, Flat Cover, Blank (50-Pack), 72C1

OR

Brand: TradeSelect

Catalog ID: 72C1

4-11/16 In. Square Cover, Flat Cover, Blank (50-Pack)

72 series covers are designed for use with 72 series boxes

Product details

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

72C1

Color

Material

Steel

Number of Gang(s)

1-Gang

Size

4-11/16 in

Type

Flat Cover, Cover

UPC

626463002926

Dimensions

Actual Depth

0.051 in

Raised Ground

No

Weight

0.32 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

6400

Resources and downloads

Media

3D AR Model