HUBBELL CANADA
4-11/16 In. Square Steel Stud Box, 2-1/8 In. Deep, 42 Cu. In., With Msb Metal Stud Bracket, For 2-3/8 And 3-5/8 In. Stud Size, (10-Pack), 72171MSB
Image of 72171MSB 4-11/16 In. Square Steel Stud Box, 2-1/8 In. Deep, 42 Cu. In., With Msb Metal Stud Bracket, For 2-3/8 And 3-5/8 In. Stud Size, (10-Pack), 72171MSB

4-11/16 In. Square Steel Stud Box, 2-1/8 In. Deep, 42 Cu. In., With Msb Metal Stud Bracket, For 2-3/8 And 3-5/8 In. Stud Size, (10-Pack), 72171MSB

Brand: TradeSelect

Catalog ID: 72171MSB

4-11/16 in. Square Steel Stud Box, 2-1/8 in. Deep, 42 Cu. In., with MSB Metal Stud Bracket, for 2-3/8 and 3-5/8 in. Stud Size, with Concentric, 1/2 & 3/4 in. KO , Raised Ground Screw (10-Pack)

Self-tapping screws virtually eliminate stripping

General

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Bracket Setback

0.4375

Bracket Type

MSB, for Steel Stud

Catalog Number

72171MSB

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

2 x 1/2 in, 6 x ½-3/4 in Comb ination

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

4 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Size

4-11/16 in

Type

Square Box, Box

UPC

626463020968

Wiring System

Conduit

Dimensions

Actual Depth

2.125 in

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

4 x ½-3/4in Combination

Raised Ground

Yes

Size

4-11/16 in

Weight

0.89 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Setback

0.4375

Bracket Type

MSB, for Steel Stud

Gangable

No

Knockouts

2 x 1/2 in, 6 x ½-3/4 in Comb ination

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Pallet Quantity

360