HUBBELL CANADA
4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 5/8 in. Raised, Red
Image of 911-16 4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 5/8 in. Raised, Red

4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 5/8 in. Raised, Red

Brand: Raco

Catalog ID: 911-16

Collection name: LIFE SAFETY

4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 5/8 in. Raised, Red

  • Durable pregalvanized steel construction
  • Painted red for Life Safety
  • Key-hole allows for installation of cover without removing the box screws
  • 5/8 in. raised

General

Catalog Number

911-16

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

911-16

Number of Gang(s)

2-Gang

Paintable/Stainable

Yes

Size

4-11/16 in

Type

Mud Ring

UPC

050169091265

Dimensions

Cubic Capacity

8.3 cu.in

Dimensions

4.75 in x 4.75 in x 0.625 in

Height

0.625 in

Length

4.75 in

Raised Height

0.625 in

Size

4-11/16 in

Weight

0.249 lb

Width

4.75 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3600