HUBBELL CANADA
4" CFBS1R4 Series, Round Cover Assembly, Brushed Brass Plated Finish
Image of CFBS1R4CVRBRS 4" CFBS1R4 Series, Round Cover Assembly, Brushed Brass Plated Finish
Clearance

4" CFBS1R4 Series, Round Cover Assembly, Brushed Brass Plated Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R4CVRBRS

Concrete Floorboxes, Recessed, 4" CFBS1R4 Series, Round Cover Assembly, Brushed Brass Plated Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • One Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover with One Large Cable Egress Door

General

Accessory Type

Floorbox Cover

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R4CVRBRS

Color

Brushed Brass Plated

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brass

Material

Cast Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

Mounts to Adusting Cup

Mounting Type

(2) Screw Mount

Series

Recessed - CFB Series

Size

5.50 Inch Round

Type

4" Round Recessed Floor Box Cover

UPC

783585544779

Dimensions

Display Size

5.50" Dia x .015"

Height

0.15 in

Size

5.50 Inch Round

Width

5.5 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Adusting Cup

Logistics

Carton Quantity

12

Pallet Quantity

720