HUBBELL CANADA
Image of AFB4G25CHI 4-Gang AFB Series, 2.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved

4-Gang AFB Series, 2.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFB4G25CHI

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang AFB Series, 2.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved

  • Chicago Approved Recessed 4-Gang Rectangular Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors ¾" to 2" thick
  • Box Includes Installation Cover
  • Each Gang Includes (1) 6" Solid Conductor Grounding Pigtail
  • Plates Available

PreGalvanized Stamped Steel Box; No Knock-Outs Chicago Approved

General

Application

For Use in Raised Access or Wooden Floors

Application - For Use On

Raised Access; Wood

Catalog Number

AFB4G25CHI

Color

Construction

Cover Shape

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Drop-Into Floor

Mounting Type

Mechanical Mount

Number of Gang(s)

4-Gang

Type

Recessed Access Floor Box

UPC

783585447346

Dimensions

Dimensions

11.03 in x 10.96 in x 2.69 in

Height

2.69 in

Length

11.03 in

Width

10.96 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Drop-Into Floor

Number of Gang(s)

4-Gang