
Brand: Raco
Catalog ID: 7645RAC
Cable Clamps
12
Catalog Number
7645RAC
Color
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
4-Gang
Type
Box
UPC
050169976456
Wiring System
Nonmetallic Sheathed Cable
Cubic Capacity
55 cu.in
Depth
2.625 in
Height
3.625 in
Weight
0.612 lb
Width
7.625 in
Certified Listed
UL Listed
Description SPEC - Certification
Canada 1,233,900; 1,237,515; 1,260,599.
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
4-Gang
Carton Quantity
25
Pallet Quantity
500