
Brand: TradeSelect
Catalog ID: 54171LF
Application
Octagon Ceiling Fan boxes can be used in the installation of heavy lighting fixtures or ceiling fans.
Bracket Type
No Bracket
Catalog Number
54171LF
Ceiling Fan Rated
Yes
Color
Gray
Drawn or Welded
Drawn
Ends Cable
8
Gangable
No
Knockouts
3 x 1/2 in
Knockouts - Bottom
1 x 1/2in
Knockouts - End
2 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Octagonal Box, Box
Wiring System
Non-Metallic Sheathed (NMD) 14/2 8/3
Actual Depth
2.125 in
Knockouts - Bottom
1 x 1/2in
Knockouts - End
2 x 1/2in
Raised Ground
Yes
Weight
0.49 lb
Cable Entry
NMD Clamp
Certified Listed
CSA
Bracket Type
No Bracket
Gangable
No
Knockouts
3 x 1/2 in
Number of Gang(s)
1-Gang
Carton Quantity
10
Pallet Quantity
1020