Brand: TradeSelect
Catalog ID: 54171K
Combination screw heads provide for faster installation, Self-tapping screws virtually eliminate stripping
Application
Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.
Bracket Type
No Bracket
Catalog Number
54171K
Color
Drawn or Welded
Drawn
Gangable
No
Knockouts
2 x 1/2 in, 6 x ½-3/4 in Comb ination
Knockouts - Bottom
2 x 1/2in, 2 x ½-3/4in Combination
Knockouts - End
2 x ½-3/4in Combination
Knockouts - Side
2 x ½-3/4in Combination
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Octagonal Box, Box
UPC
626463003428
Wiring System
Conduit
Actual Depth
2.125 in
Raised Ground
Yes
Weight
0.52 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
16
Pallet Quantity
1800