HUBBELL CANADA
4 In. Octagon Box Cover, Flat Cover, Toggle Switch (50-Pack), 54C94
Image of 54C94 4 In. Octagon Box Cover, Flat Cover, Toggle Switch (50-Pack), 54C94

4 In. Octagon Box Cover, Flat Cover, Toggle Switch (50-Pack), 54C94

Brand: TradeSelect

Catalog ID: 54C94

4 In. Octagon Box Cover, Flat Cover, Toggle Switch (50-Pack)

Rugged metallic construction

General

Application

Covers are used to close an outlet box. Switches or receptacles may be installed into octagon boxes by using covers 54-C-62, 54-C-64, 54-C-65 or 54-C-94.

Bracket Type

No Bracket

Catalog Number

54C94

Color

Material

Steel

Number of Gang(s)

1-Gang

Type

Flat Cover, Cover

UPC

626463002902

Dimensions

Actual Depth

0.051 in

Raised Ground

No

Weight

0.17 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

9450