HUBBELL CANADA
4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Three 1/2 KO's, for New and Old Work
Image of 294-1 4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Three 1/2 KO's, for New and Old Work

4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Three 1/2 KO's, for New and Old Work

Brand: Raco

Catalog ID: 294-1

4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Three 1/2 KO's, for New and Old Work

  • No protruding ground screw or fan mounting screws allows easy installation
  • Metal protection plate eliminates debris or damage to wiring
  • Setback tab allows for easy installation of different wall thickness
  • New work applications rated at 150 lbs. Old work applications rated at 70 lbs
  • Supplied with three 1/2 in. knockouts
  • #10-32, 1 in. long ceiling fan screws provided and provision for #8-32 fixture mounting screw
  • Easy to follow instructions and mounting hardware included

General

Bracket Type

Old or New Work

Catalog Number

294-1

Ceiling Fan Rated

Yes

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Steel

Old Work or New Work

  • New Work
  • Old Work

Size

4 in

Type

Box

UPC

050169902943

Dimensions

Ceiling Fan Lbs.

70 lb

Cubic Capacity

22.3 cu.in

Depth

2.125 in

Fixture Lbs.

70-150 lb

Height

4.25 in

Raised Ground

Yes

Size

4 in

Weight

1.28 lb

Width

4.06 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

Old or New Work

Knockouts

1/2 in

Logistics

Carton Quantity

10

Packaging Type

Box

Pallet Quantity

960