
Brand: Bell
Catalog ID: 5829-5
Adjustable Detection Sensitivity
No
Catalog Number
5829-5
Color
Construction
Metallic
Dusk to Dawn
No
EU RoHS Indicator
Yes
Fixture Type
Architectural;Flood;Swivel
Glass/Lens Type
No Glass/Lens
Light Source
Number Of Outlets
3
Type
UPC
050169582954
Weather Resistant
Yes
Cubic Capacity
227.90625 cu.in
Depth
8.5 in
Height
4.125 in
Package Height
4.125 in
Package Length
4.961 in
Package Weight
1.75 lb
Package Width
8 in
Width
6.5 in
Certified Listed
UL Listed
ENERGY STAR Certified
No
EU RoHS Indicator
Yes
Adjustable Detection Sensitivity
No
Adjustable Lamp Head
Yes
Weather Resistant
Yes
Number Of Outlets
3
Carton Quantity
4
Packaging Type
Box
Pallet Quantity
336
Standard Package
4