HUBBELL CANADA
4 in. Round Nonmetallic Ceiling Cable Box, 2-3/8 in. Deep with Ground Plate
Image of 7823RAC 4 in. Round Nonmetallic Ceiling Cable Box, 2-3/8 in. Deep with Ground Plate

4 in. Round Nonmetallic Ceiling Cable Box, 2-3/8 in. Deep with Ground Plate

Brand: Raco

Catalog ID: 7823RAC

4 in. Round Nonmetallic Ceiling Cable Box, 2-3/8 in. Deep with Ground Plate

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Round fixture boxes offer an optional front-mounted grounding screw.
  • Oversized nail support that resists hammer impact and prevents box deformation.

General

Cable Clamps

4

Catalog Number

7823RAC

Color

EU RoHS Indicator

Contact Manufacturer

Type

Box

UPC

050169978238

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

20 cu.in

Depth

2.375 in

Fixture Lbs.

50 lb

Height

4 in

Weight

0.243 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515; 1,260,599.

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

75

Pallet Quantity

1125