
Brand: Bell
Catalog ID: 5624-0
Adjustable Detection Sensitivity
No
Catalog Number
5624-0
Color
Construction
Metallic
Dusk to Dawn
No
EU RoHS Indicator
Yes
Fixture Type
Architectural;Flood;Swivel
Glass/Lens Type
No Glass/Lens
Light Source
Material
Die Cast Aluminum
Number Of Outlets
1
Type
UPC
050169562406
Weather Resistant
Yes
Cubic Capacity
93.4941 cu.in
Depth
5.25 in
Height
4.22 in
Package Height
4.125 in
Package Length
3.336 in
Package Weight
0.8 lb
Package Width
4.125 in
Width
4.22 in
Certified Listed
ENERGY STAR Certified
No
EU RoHS Indicator
Yes
Adjustable Detection Sensitivity
No
Adjustable Lamp Head
Yes
Weather Resistant
Yes
Number Of Outlets
1
Carton Quantity
8
Packaging Type
Shrinkwrap
Pallet Quantity
840
Standard Package
8