HUBBELL CANADA
4 In. Square Box, 1-1/2 In. Deep, 21 Cu. In., With Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (50-Pack), 52151K
Image of 52151K 4 In. Square Box, 1-1/2 In. Deep, 21 Cu. In., With Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (50-Pack), 52151K

4 In. Square Box, 1-1/2 In. Deep, 21 Cu. In., With Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (50-Pack), 52151K

Brand: TradeSelect

Catalog ID: 52151K

4 In. Square Box, 1-1/2 in. Deep, 21 Cu. In., with Raised Ground Screw, with Concentric, 1/2 & 3/4 in. KO (50-Pack)

General

Application

Boxes are installed in ceiling or wall junctions. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Bracket Type

No Bracket

Catalog Number

52151K

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

6 x 1/2 in, 8 x ½-3/4 in Comb ination

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

4 x 1/2in, 2 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Size

4 in

Type

Square Box, Box

UPC

626463003305

Wiring System

Conduit

Dimensions

Actual Depth

1.5 in

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

4 x 1/2in, 2 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Raised Ground

Yes

Size

4 in

Weight

0.55 lb

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

6 x 1/2 in, 8 x ½-3/4 in Comb ination

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2250