
Brand: TradeSelect
Catalog ID: 52151KSB
Application
Boxes are installed in ceiling or wall junctions. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.
Bracket Setback
0.4375
Bracket Type
SB, Side Bracket
Catalog Number
52151KSB
Color
Drawn or Welded
Drawn
Gangable
No
Knockouts
6 x 1/2 in, 6 x ½-3/4 in Comb ination
Knockouts - Bottom
2 x 1/2in, 2 x ½-3/4in Combination
Knockouts - End
4 x 1/2in, 2 x ½-3/4in Combination
Knockouts - Side
2 x ½-3/4in Combination
Material
Steel
Number of Gang(s)
2-Gang
Plaster Ears
No
Size
4 in
Type
Square Box, Box
UPC
626463001851
Wiring System
Conduit
Actual Depth
1.5 in
Knockouts - Bottom
2 x 1/2in, 2 x ½-3/4in Combination
Knockouts - End
4 x 1/2in, 2 x ½-3/4in Combination
Knockouts - Side
2 x ½-3/4in Combination
Raised Ground
Yes
Size
4 in
Weight
0.58 lb
Certified Listed
CSA
Bracket Setback
0.4375
Bracket Type
SB, Side Bracket
Gangable
No
Knockouts
6 x 1/2 in, 6 x ½-3/4 in Comb ination
Number of Gang(s)
2-Gang
Carton Quantity
40
Pallet Quantity
1440