HUBBELL CANADA
4 In. Square Box, 2-1/8 In. Deep, 30 Cu. In., With Raised Ground Screw, 1/2, 3/4 & 1 In. Ko (40-Pack), 521711
Image of 521711 4 In. Square Box, 2-1/8 In. Deep, 30 Cu. In., With Raised Ground Screw, 1/2, 3/4 & 1 In. Ko (40-Pack), 521711

4 In. Square Box, 2-1/8 In. Deep, 30 Cu. In., With Raised Ground Screw, 1/2, 3/4 & 1 In. Ko (40-Pack), 521711

Brand: TradeSelect

Catalog ID: 521711

4 In. Square Box, 2-1/8 in. Deep, 30 Cu. In., with Raised Ground Screw, 1/2, 3/4 & 1 in. KO (40-Pack)

Self-tapping screws virtually eliminate stripping

General

Application

Boxes are installed in ceiling or wall junctions. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Bracket Type

No Bracket

Catalog Number

521711

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

2 x 1/2 in, 2 x ½-3/4 in Comb ination, 4 x 1 in

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

2 x 1 in

Knockouts - Side

2 x 1 in

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Size

4 in

Type

Square Box, Box

UPC

626463001905

Wiring System

Conduit

Dimensions

Actual Depth

2.125 in

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

2 x 1 in

Knockouts - Side

2 x 1 in

Raised Ground

Yes

Size

4 in

Weight

0.65 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

2 x 1/2 in, 2 x ½-3/4 in Comb ination, 4 x 1 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

40

Pallet Quantity

1400