HUBBELL CANADA
4 in. Square Cover, 1-Device, 1 in. Raised
Image of 774 4 in. Square Cover, 1-Device, 1 in. Raised

4 in. Square Cover, 1-Device, 1 in. Raised

Brand: Raco

Catalog ID: 774

4 in. Square Cover, 1-Device, 1 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Includes required hardware for mounting the receptacle
  • Accepts single 2.141 in. diameter receptacle
  • Installation instructions on polybag
  • 10.3 cu. in. capacity

General

Catalog Number

774

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169007747

Dimensions

Cubic Capacity

7.5 cu.in

Depth

1 in

Height

4 in

Raised Height

1 in

Size

4 in

Weight

0.321 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3750