HUBBELL CANADA
Image of 791 4 in. Square Cover, 2-Device, Flat

4 in. Square Cover, 2-Device, Flat

Brand: Raco

Catalog ID: 791

4 in. Square Cover, 2-Device, Flat

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Welded construction
  • Key-hole allows for installation of cover without removing the box screws
  • 15.5 cu. in. capacity

General

Catalog Number

791

EU RoHS Indicator

Contact Manufacturer

Material

791

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169007914

Dimensions

Dimensions

0.063 in x 4.063 in x 4.063 in

Height

4.063 in

Length

0.063 in

Size

4 in

Weight

0.102 lb

Width

4.063 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

12000