HUBBELL CANADA
Image of 52C13 4 In. Square Cover, Raised 1/2 In., 3.5 Cu. In., For One Device (50-Pack), 52C13
Image of 52C13 4 In. Square Cover, Raised 1/2 In., 3.5 Cu. In., For One Device (50-Pack), 52C13
play
3D View
Image of 52C13 4 In. Square Cover, Raised 1/2 In., 3.5 Cu. In., For One Device (50-Pack), 52C13

4 In. Square Cover, Raised 1/2 In., 3.5 Cu. In., For One Device (50-Pack), 52C13

OR

Brand: TradeSelect

Catalog ID: 52C13

4 in. Square Cover, Raised 1/2 in., 3.5 Cu. In., for One Device (50-Pack)

Self-tapping screws virtually eliminate stripping, 52 series boxes are designed for use with 52 series boxes

Product details

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

52C13

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Type

Mudring, Cover

UPC

626463002322

Dimensions

Actual Depth

0.5 in

Raised Ground

No

Weight

0.19 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

9450

Resources and downloads

Media

3D AR Model