HUBBELL CANADA
4 In. Square Cover, Raised 3/4 In., 9.7 Cu. In., For Two Device (25-Pack), 52C18
Image of 52C18 4 In. Square Cover, Raised 3/4 In., 9.7 Cu. In., For Two Device (25-Pack), 52C18

4 In. Square Cover, Raised 3/4 In., 9.7 Cu. In., For Two Device (25-Pack), 52C18

Brand: TradeSelect

Catalog ID: 52C18

4 in. Square Cover, Raised 3/4 in., 9.7 Cu. In., for Two Device (25-Pack)

Self-tapping screws virtually eliminate stripping, 52 series boxes are designed for use with 52 series boxes

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

52C18

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Mudring, Cover

UPC

626463000281

Dimensions

Actual Depth

0.75 in

Raised Ground

No

Size

4 in

Weight

0.2 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Pallet Quantity

4725