HUBBELL CANADA
Image of 8364 4 In. Square Cover, Surface Cover 3/8 In., 4.6 Cu. In., For 1.625 In. Opening (25-Pack), 8364
Image of 8364 4 In. Square Cover, Surface Cover 3/8 In., 4.6 Cu. In., For 1.625 In. Opening (25-Pack), 8364
play
3D View
Image of 8364 4 In. Square Cover, Surface Cover 3/8 In., 4.6 Cu. In., For 1.625 In. Opening (25-Pack), 8364

4 In. Square Cover, Surface Cover 3/8 In., 4.6 Cu. In., For 1.625 In. Opening (25-Pack), 8364

OR

Brand: TradeSelect

Catalog ID: 8364

4 in. Square Cover, Surface Cover 3/8 in., 4.6 Cu. In., for 1.625 in. Opening (25-Pack)

Self-tapping screws virtually eliminate stripping

Product details

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

8364

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Type

Exposed Cover, Cover

UPC

626463001769

Dimensions

Actual Depth

0.325 in

Raised Ground

No

Weight

0.28 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25

Pallet Quantity

9000

Resources and downloads

Media

3D AR Model