HUBBELL CANADA
4 In. Square Cover, Surface Cover 3/8 In., 4.6 Cu. In., For 1 Gfci Opening (25-Pack), 8372
Image of 8372 4 In. Square Cover, Surface Cover 3/8 In., 4.6 Cu. In., For 1 Gfci Opening (25-Pack), 8372

4 In. Square Cover, Surface Cover 3/8 In., 4.6 Cu. In., For 1 Gfci Opening (25-Pack), 8372

Brand: TradeSelect

Catalog ID: 8372

4 in. Square Cover, Surface Cover 3/8 in., 4.6 Cu. In., for 1 GFCI Opening (25-Pack)

Self-tapping screws virtually eliminate stripping

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

8372

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Size

4 in

Type

Exposed Cover, Cover

UPC

626463032091

Dimensions

Actual Depth

0.325 in

Raised Ground

No

Size

4 in

Weight

0.24 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Pallet Quantity

9000