Brand: Raco
Catalog ID: 187
Enhance your electrical installations with this 4 in. square electrical box extender, designed to provide additional cubic capacity for complex setups. Measuring 1-1/2 inches in depth, it includes eight 1/2 inch and four 3/4 inch knockouts, making it versatile for various switch box configurations. Perfectly suited as an outlet box for surface-mounted conduit, this extender is crafted from robust 1/16 inch pre-galvanized steel, ensuring durability and reliability in any electrical setup. Ideal for both residential and commercial applications, this product simplifies installation while accommodating more wiring and components.
This 4 in. square electrical box extender enhances switch box capacity and flexibility with multiple knockouts and robust pre-galvanized steel construction, ideal for both residential and commercial use.
Bracket Type
No Bracket
Catalog Number
187
Color
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Knockouts
Material
Steel
Number of Gang(s)
2-Gang
Size
4 in
Type
Extension Ring
UPC
050169001875
Wiring System
Conduit
Actual Depth
1.563 in
Cubic Capacity
22.5 cu.in
Depth
1.5 in
Height
4 in
Size
4 in
Weight
0.582 lb
Width
4 in
Power Distribution Features
Fire Rated
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Bracket Type
No Bracket
Knockouts
Number of Gang(s)
2-Gang
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
2400