
Brand: TradeSelect
Catalog ID: 52151MSBS
Application
Steel stud boxes are used in Commercial, Residential and Industrial construction.
Bracket Setback
0
Bracket Type
MSBS, for Shallow Metal Stud
Catalog Number
52151MSBS
Color
Drawn or Welded
Drawn
Gangable
No
Knockouts
6 x 1/2 in, 5 x ½-3/4 in Comb ination
Knockouts - Bottom
2 x 1/2in, 2 x ½-3/4in Combination
Knockouts - End
4 x 1/2in, 2 x ½-3/4in Combination
Knockouts - Side
1 x ½-3/4in Combination
Material
Steel
Number of Gang(s)
2-Gang
Plaster Ears
No
Size
4 in
Type
Square Box, Box
UPC
626463003619
Wiring System
Conduit
Actual Depth
1.5 in
Knockouts - Bottom
2 x 1/2in, 2 x ½-3/4in Combination
Knockouts - End
4 x 1/2in, 2 x ½-3/4in Combination
Knockouts - Side
1 x ½-3/4in Combination
Raised Ground
Yes
Size
4 in
Weight
0.61 lb
Certified Listed
CSA
Bracket Setback
0
Bracket Type
MSBS, for Shallow Metal Stud
Gangable
No
Knockouts
6 x 1/2 in, 5 x ½-3/4 in Comb ination
Number of Gang(s)
2-Gang
Carton Quantity
20
Pallet Quantity
840