HUBBELL CANADA
Image of 860 4 in. x 2 in. Handy Box Cover, Blank

4 in. x 2 in. Handy Box Cover, Blank

Brand: Raco

Catalog ID: 860

4 in. x 2 in. Handy Box Cover, Blank

  • RACO® Handy Box covers are designed to match the contours of the box
  • Cover corners are rounded
  • All covers have captive screws
  • Accommodates 1/2 in. drywall thickness
  • Pre-galvanized steel construction

General

Catalog Number

860

Color

EU RoHS Indicator

Yes

Material

860

Paintable/Stainable

No

Type

Cover

UPC

050169008607

Dimensions

Dimensions

0.49 in x 2.313 in x 4.188 in

Height

4.188 in

Length

0.49 in

Weight

0.104 lb

Width

2.313 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000