Brand: TradeSelect
Catalog ID: 54C65BAR
Use this Hubbell® 4in. Octagon Box Cover to install a Duplex receptacle on a 4 in. Octagon Box.
Application
Covers are used to close an outlet box. Switches or receptacles may be installed into octagon boxes by using covers 54-C-62, 54-C-64, 54-C-65 or 54-C-94.
Bracket Type
No Bracket
Catalog Number
54C65BAR
Color
Material
Steel
Number of Gang(s)
1-Gang
Type
Flat Cover, Cover
UPC
626463000472
Actual Depth
0.051 in
Raised Ground
No
Weight
0.14 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Number of Gang(s)
1-Gang
Carton Quantity
10