HUBBELL CANADA
4-Tier Incandescent Metallic Garden Light, 1/2 in. NPT and 18 in. leads
Image of 5893-8 4-Tier Incandescent Metallic Garden Light, 1/2 in. NPT and 18 in. leads

4-Tier Incandescent Metallic Garden Light, 1/2 in. NPT and 18 in. leads

Brand: Bell

Catalog ID: 5893-8

4-Tier Incandescent Metallic Garden Light, 1/2 in. NPT and 18 in. leads

  • Rugged die cast construction
  • State-of-the-art powdercoat finish provides maximum weatherability and scratch-resistance
  • Accepts 60 watt maximum lamps
  • Includes screw-in clear glass globe, wire connectors, gasket, and multi-lingual instructions

General

Catalog Number

5893-8

Color

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Landscape

Glass/Lens Type

Clear

Light Source

Incandescent

Lighting Kit

Yes

Material

Metallic

Mounting Type

Ground

Number of Housings Included

1

Type

Lighting

UPC

050169589380

Waterproof

Yes

Weather Resistant

Yes

Dimensions

Depth

6 in

Height

8.75 in

Package Height

8.813 in

Package Length

5.125 in

Package Weight

3.48 lb

Package Width

5.625 in

Width

6 in

Electrical Ratings

Lamp Wattage

60 W

Primary Voltage

120 V

Wattage Range

0-60 W

Certifications And Compliance

Certified Listed

cULus Listed

ENERGY STAR Certified

No

EU RoHS Indicator

Yes

Operational

Adjustable Lamp Head

No

Waterproof

Yes

Weather Resistant

Yes

Configuration

Number of Housings Included

1

Logistics

Carton Quantity

2

Packaging Type

Box

Pallet Quantity

310

Standard Package

2