

Brand: AccelTex Solutions
Catalog ID: ATS-00430
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
400
Catalog Number
ATS-00430
Connector Style 1
N-Style Plug
Connector Style 2
N-Style Plug
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433851
Dimensions
10 in x 11.5 in x 2 in
Height
2 in
Length
10 in
Width
11.5 in
Cable Type
400
Operating Temperature
-40 to 85 °C
Connector Style 1
N-Style Plug
Connector Style 2
N-Style Plug